Base - for Colring cable ties max. width 4.6 mm - self-adhesive - colourless
Cartridge fuse 10 x 38 mm - type gG - without indicator - 20 A
Base - for Colring cable ties max. width 4.6 mm - self-adhesive - black
Base - for Colring cable ties max. width 20 mm - self-adhesive - black
Base - for Colring cable ties max. width 4.6 mm - screw mounting
Base - for Colring cable ties max. width 9 mm - screw mounting
Cartridge fuse 10 x 38 mm - type gG - with indicator - 4 A
Base - for Colring cable ties max width 4.6 mm - clip-on
Cable glands metal - IP 68 - ISO 40 - Clamping capacity diameter 15-27 mm
Cable glands metal - IP 68 - ISO 63 - Clamping capacity diameter 35-48 mm
Cable glands metal - IP 68 - ISO 50 - Clamping capacity diameter 22-35 mm
Cable glands metal - IP 68 - ISO 32 - Clamping capacity diameter 11-21 mm
Cable glands metal - IP 68 - ISO 16 - Clamping capacity diameter 4-9.5 mm
Cable glands metal - IP 68 - ISO 20 - Clamping capacity diameter 7-13 mm
Cable glands metal - IP 68 - ISO 25 - Clamping capacity diameter 8-16 mm
Cable gland plastic - IP 68 - ISO 16 - clamping capacity 4-8 mm - RAL 7001
Cable gland plastic - IP 68 - ISO 12 - clamping capacity 4-6 mm - RAL 7001
Cable gland plastic - IP 68 - PG 36 - clamping capacity 22-32 mm - RAL 7001
Cable gland plastic - IP 68 - ISO 20 - clamping capacity 8-12 mm - RAL 7001
Cable gland plastic - IP 68 - PG 48 - clamping capacity 34-44 mm - RAL 7001
Cable gland plastic - IP 68 - PG 29 - clamping capacity 18-25 mm - RAL 7001
Cable gland plastic - IP 68 - ISO 40 - clamping capacity 22-32 mm - RAL 7001
Cable gland plastic - IP 68 - ISO 25 - clamping capacity 13-18 mm - RAL 7001
Cable gland plastic - IP 68 - ISO 32 - clamping capacity 19-25 mm - RAL 7001