Cable glands metal - IP 68 - ISO 16 - Clamping capacity diameter 4-9.5 mm
Cable glands metal - IP 68 - ISO 20 - Clamping capacity diameter 7-13 mm
Cable glands metal - IP 68 - ISO 25 - Clamping capacity diameter 8-16 mm
Cable gland plastic - IP 68 - ISO 16 - clamping capacity 4-8 mm - RAL 7001
Cable gland plastic - IP 68 - ISO 12 - clamping capacity 4-6 mm - RAL 7001
Cable gland plastic - IP 68 - PG 36 - clamping capacity 22-32 mm - RAL 7001
Cable gland plastic - IP 68 - ISO 20 - clamping capacity 8-12 mm - RAL 7001
Cable gland plastic - IP 68 - PG 48 - clamping capacity 34-44 mm - RAL 7001
Cable gland plastic - IP 68 - PG 29 - clamping capacity 18-25 mm - RAL 7001
Cable gland plastic - IP 68 - ISO 40 - clamping capacity 22-32 mm - RAL 7001
Cable gland plastic - IP 68 - ISO 25 - clamping capacity 13-18 mm - RAL 7001
Cable gland plastic - IP 68 - ISO 32 - clamping capacity 19-25 mm - RAL 7001
Cable gland plastic - IP 68 - PG 42 - clamping capacity 30-38 mm - RAL 7001
Cable gland plastic - IP 68 - PG 13.5 - clamping capacity 8-12 mm - RAL 7001
Cable gland plastic - IP 68 - PG 9 - clamping capacity 5-8,5 mm - RAL 7001
Cable gland plastic - IP 68 - PG 16 - clamping capacity 10-14 mm - RAL 7001
Cable gland plastic - IP 68 - PG 7 - clamping capacity 3-8 mm - RAL 7001
Cable gland plastic - IP 68 - PG 21 - clamping capacity 12-18 mm - RAL 7001
Cable gland plastic - IP 68 - ISO 63 - clamping capacity 34-44 mm - RAL 7001
Cable gland plastic - IP 68 - ISO 50 - clamping capacity 30-35 mm - RAL 7001
Cable gland plastic - IP 68 - PG 11 - clamping capacity 6-10 mm - RAL 7001
Tool Colson - for tightening and strip cut of Colson cable ties
P 46 tool - for Colring cable ties max. width 4.6 mm
Cartridge fuse 10 x 38 mm - type gG - without indicator - 0,5 A