Surface mounting socket P17 Pro - IP 66/67 - 380/415 V~ - 125 A - 3P+N+E
Surface mounting socket P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 2P+E
Surface mounting socket P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 3P+E
Surface mounting socket P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+E
Surface mounting socket P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 3P+N+E
Surface mounting socket P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+N+E
Combined unit P17- for refrigerated containers - IP 66/67 - 440 V~ - 32 A - 3P+E
Cartridge fuse 10 x 38 mm - type gG - with indicator - 6 A
Box Hypra - IP44 - for Prisinter surface mounting sockets 3P+N+E - 16A - plastic
Cartridge fuse 10 x 38 mm - type gG - with indicator - 16 A
Cartridge fuse 10 x 38 mm - type gG - with indicator - 10 A
Earth braid - capacity 30 mm²
Cartridge fuse 10 x 38 mm - type aM - without indicator - 2 A
Mobile socket P17 - IP44 - 200/250 V~ - 32 A - 2P+E
Mobile socket P17 - IP44 - 200/250 V~ - 32 A - 3P+E
Mobile socket P17 - IP44 - 380/415 V~ - 32 A - 3P+E
Mobile socket P17 - IP44 - 200/250 V~ - 32 A - 3P+N+E
Mobile socket P17 - IP44 - 380/415 V~ - 32 A - 3P+N+E
Mobile socket P17 - IP66/67 - 200/250 V~ - 32 A - 2P+E
Mobile socket P17 - IP66/67 - 200/250 V~ - 32 A - 3P+E
Mobile socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+E
Mobile socket P17 for refrigerated containers
Mobile socket P17 - IP66/67 - 200/250 V~ - 32 A - 3P+N+E
Mobile socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+N+E