-
Number of cores
-
Number of cores
-
Clamps
-
Transparent
-
Material
-
Explosion-tested version 'Ex e'
-
Material quality
-
Connection system
-
Type of electrical connection 1
-
Mounting method
-
Type of electrical connection 2
-
Mounting method
-
Number of clamp positions per pole
-
Number of poles
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
Closing plate required
-
Material insulation body
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Inflammability class of insulation material according to with UL94
-
Width
-
Height
-
Depth
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Cable section
-
Cable section
-
Cable section
-
Cable section
Junction box - IP 30 - IK 07 - 4P - cable section 35 mm² - 125 A
Junction box - IP 30 - IK 07 - 4P - cable section 70 mm² - 192 A
Junction box - IP 30 - IK 07 - 4P - cable section 150 mm² - 309 A
Junction box - IP 30 - IK 07 - 4P - cable section 240 mm² - 415 A
Strip with 4 terminals for junctions 4mm² - for Plexo boxes 92100/01/92104/26/27
Connector without screw - Capvis cap - capacity 4 mm² - yellow - bucket
Connector without screw - Capvis cap - capacity 6 mm² - red - bucket
Connector without screw - Capvis cap - capacity 1.5 mm² - blue - box
Connector without screw - Capvis cap - capacity 1.5 to 2.5 mm² - orange - box
Connector without screw - Capvis cap - capacity 4 mm² - yellow - box
Connector without screw - Capvis cap - capacity 4 mm² - red - box