Skip to main content
Logo print

Galion™ | Legrand Malaysia

Elegant details that make the difference

With its full plate and its borderless aesthetics, Galion suits any interior design style. Slim and fine chamfering at the edges and a slightly curved plate: these details make the difference for an even more refined product. The delicate silver or electroplated bar accentuates the modern and exquisite elements of a minimalist design.

galion legrand

A reflection of contemporary style and functionality


The Galion range of wiring devices is a reflection of contemporary style and functionality designed to marry borderless design with quality and function. Crafted with excellence,it uses only the best quality components.

Galion_images_cat1

Minimalist design with maximum functionality


Galion provides all functions for well-equipped & comfortable service apartments (like the universal dimmer or the multistandard socket outlet with type-A & type-C USB charger). Moreover, for any installation requiring special functions, the Arteor adaptor is the solution!

Galion_images_cat2

A good place to stay


The dedicated hospitality functions make Galion a solution perfectly adapted to the needs of a modern guest room: control units, indicator lamp & bell buttons, key card switches or even USB & HDMI sockets.

Galion_images_cat2

Just feel like home


Galion provides all functions required for well-equipped and comfortable serviced apartments. The universal dimmer dims and controls dimmable LEDs and CFL, halogen or incandescent lamps. It enables customers to benefit from the entire potential of modern loads, helping them to create cosy interiors.

galion legrand

Finest quality components & material


  • Encased shutters in fibreglass nylon and tested sockets for reliable protection.

  • Made from best-in-class fire retardant PC material for greater safety.

  • Finely-tuned ratio of phosphor bronze and silver-nickel alloy for perfect electrical conductivity.

galion

Strength and easy installation


  • The new saddle-shaped terminal can fix up to three 4 mm2 wires. For easy and safe installation.

  • A honeycomb design support frame ensures optimum stability and strength.

  • A soft protective film ensures devices stay neat and tidy during installation.

title
PLAY

Galion, contemporary borderless design