Bulkhead light - IP44 - IK07 - round - E27 - polycarbonate diffuser
Bulkhead light - IP44 - IK04 - round - with HF sensor - E27 - without lamp
Bulkhead light - IP44 - IK04 - round - E27 - supplied without lamp
Chartres Essentiel LED round decorative bulkhead light - IP55 - IK10 - equipped - On/off
Chartres Essentiel LED round decorative bulkhead light - IP55 - IK10 - equipped - with microwave sensor
Astreo LED round decorative bulkhead light - IP44 - IK07 - equipped - 800 lm - On/off
Astreo LED round decorative bulkhead light - IP44 - IK07 - equipped - 1400 lm - On/off
Astreo LED round decorative bulkhead light - IP44 - IK07 - equipped - 800 lm - with microwave sensor
Astreo LED round decorative bulkhead light - IP44 - IK07 - equipped - 1400 lm - with microwave sensor
Astreo LED round decorative bulkhead light - IP44 - IK09 vandal-resistant - equipped - 800 lm - On/off
Astreo LED round decorative bulkhead light - IP44 - IK09 vandal-resistant - equipped - 800 lm - with microwave sensor
Led shaverlight - ON/OFF - 800 lm - IP44 - 6.13x50 cm
Led shaverlight - with sensitive switch - 800 lm - IP44 - 6.13x50 cm
Led shaverlight - ON/OFF - 500 lm - IP44 - 5.6x36 cm
Led shaverlight - with sensitive switch - 500 lm - IP44 - 5.6x36 cm
Bulkhead light - IP44 - IK07 - round - E 27 - glass diffuser
Bulkhead light - IP44 - IK06 - oval 60 W-E27 -plastic grid screw fixing-white
Bulkhead light - IP44 - IK06 - oval 100 W- E27 -metal grid screw fixing -grey
Bulkhead light - IP44 - IK06 - oval 60 W- E27 - metal grid screw fixing -grey
Bulkhead light - IP44 - IK06 - oval 60 W-E27 -plastic grid screw fixing -grey
Bulkhead light - IP55 - IK04 - round - 100 W- E27 - though environments
Bulkhead light - IP55 - IK04 - oval - 75 W- E27 - though environments
Bulkhead light Koro - IP54 - IK08 - round - 100 Wincandescent - E27 - white