-
Nominal voltage
-
Primary voltage
-
Nominal voltage
-
Scope of delivery of the one-way system
-
With restart blockage
-
Rated control supply voltage AC 50 Hz
-
Loudness
-
Loudness
-
With name plate
-
Loudness
-
Loudness
-
With name plate
-
Construction type housing
-
Rated control supply voltage AC 60 Hz
-
Housing material
-
Type of current
-
Wireless
-
Type of current
-
Wireless
-
Material
-
Type of current
-
Material
-
Material
-
Pre failure notice
-
Max. opening angle
-
Rated control supply voltage DC
-
Housing material quality
-
Secondary voltage 1
-
With time function
-
Shape
-
Shape
-
Secondary voltage 2
-
Rated switching distance
-
Shape
-
Secondary amperage 1
-
Length
-
Max. output current
-
Type of electric connection
-
Max. switching distance
-
Length
-
Secondary amperage 2
-
Length
-
Surface mounting
-
Mounting method
-
Mounting method
-
Width in number of modular spacings
-
Mounting method
-
Electricity consumption
-
Mounting method
-
With reflector
-
Electricity consumption
-
Max. output power
-
Built-in battery
-
Built-in battery
-
Analogue output 0 V ... 10 V
-
Analogue output 0 mA ... 20 mA
-
Type of tone
-
Surface protection housing
-
With lighting
-
Surface protection housing
-
With lighting
-
Type of transformer
-
Analogue output 4 mA ... 20 mA
-
Suitable for safety functions
-
Analogue output -10 V ... +10 V
-
Built-in transformer
-
Built-in transformer
-
With other analogue output
-
Max. transmission range
-
Max. transmission range
-
Setting procedure
-
Max. transmission range
-
Max. transmission range
-
With communication interface analogue
-
With communication interface Ethernet
-
With communication interface RS-232
-
With communication interface AS-Interface
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Flush-mounted installation
-
With communication interface RS-485
-
With communication interface CANOpen
-
With communication interface DeviceNet
-
Modular version
-
Short-circuit protected
-
Temperature protection
-
With communication interface INTERBUS
-
Number of modules (module system)
-
Number of modules (module system)
-
With communication interface PROFIBUS
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
With communication interface RS-422
-
With communication interface SSD
-
With communication interface SSI
-
Number of semiconductor outputs with signalling function
-
Number of contact energized outputs with signalling function
-
Number of protected semiconductor outputs
-
Number of protected contact energized outputs
-
Type of interface for safety communication
-
Type of switching output
-
Type of switch function
-
Operation agent-safety class
-
Explosion safety category for gas
-
Explosion safety category for dust
-
Width sensor
-
Diameter
-
Height of sensor
-
Length of sensor
-
With on/off switch
-
Material of optical surface
-
Max. output current at protected output
-
Min. reflector distance
-
Ambient temperature
-
Switching frequency
-
With monitoring function downstream switching devices
-
Laser protection class
-
Type of light
-
Light dot
-
Material of cable sheath
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
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Number of ringtones
-
Number of ringtones
-
Number of ringtones
-
Number of ringtones
-
Number of ringtones
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
Connected object
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Regulation Type (Pack1)
-
Number of Pack 1
-
Pack1 Location
-
Number of Single Element (Pack1)
-
Battery ou Accumulator (Pack1)
-
IEC code (Pack1)
-
Element Composition (Pack1)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
-
Battery ou Accumulator (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
-
IEC code (Pack2)
-
Color finish - variant digital tool (General Data)
-
Color finish - variant digital tool (General Data)
Electromechanical chime - 230 V~ chime with transformer
Comfort radio kit, wireless chime and doorbell, round, white, 100m radio range and 15 melodies
Comfort radio kit, wireless chime and doorbell, round, dark grey, 100m radio range and 15 melodies
Comfort radio kit, 230V plug-in chime and wireless doorbell, round, white, 100m radio range and 15 melodies
Advanced radio kit, wireless chime and doorbell, white, 200m radio range, Led flash, mp3 customizable melodies
Advanced radio kit, wireless chime and doorbell, Alu finish, 200m radio range, Led flash, mp3 customizable melodies
Advanced chimes and doorbell + 230V plug-in chime, 200m radio range, White, Led flash, mp3 customizable melodies
Infrared passage sensor with radio transmission to COMFORT or ADVANCED chimes
Bell push label holder - surface-mount - 230V-2A -IP30 -classII
Bell push - surface-mounting - 24 V - 2 A - IP 30 - class III
Bell push+label holder - surface-mount - 24V-2A universal - IP44-IK05- class III
Comfort radio doorbell, white, wireless
Advanced radio doorbell, white, wireless
Standard radio kit, wireless chime and doorbell, white, radio operating range 50m and 32 melodies
Lido bell - surface-mounting - 230 V~ - 50/60 Hz - IP 20 - IK 04 - class II
Lido bell built-in transformer-surface-mount- 230V~ - 50/60Hz- IP20-IK04-classII
Electromechanical chime - 8-12 V~
Electromechanical chime - 230 V~ chime
Chime Arteor - 230 V - 73 dB - 1 melody - white
Chime Arteor - 230 V - 73 dB - 1 melody - magnesium
Buzzer Arteor - 230 V - 1 module - white
Buzzer Arteor - 230 V - 2 modules - white
Buzzer Arteor - 230 V - 2 round modules - white
Buzzer Arteor - 230 V - 2 modules - magnesium