Rotary handle - vari-depth for DPX-IS 1600 - standard
Rotary handle - vari-depth for DPX-IS 1600 - for emergency use
Lina 25 perforated plate - for Marina enclosures - height 1000 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 800 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 1000 x width 800 mm
Bell - for industrial and alarm use - IP44 - IK10 - 110/130 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø250 mm gong
Industrial warning device - IP20 - IK08 - 110 dB - 24 V~/= - 820 mA
Industrial warning device - IP20 - IK08 - 110 dB 230 V~ - 120 mA
LED lighting kit equipped with a move sensor for installation inside Atlantic or Marina cabinets
Faceplate for combined unit P17 - 2 sockets 16 A
Faceplate for combined unit P17 - 1 socket 16 or 32 A
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 1 - brown
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 2 - red
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 3 - orange
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 4 - yellow
Base up to 6 sockets for combined unit P17 - 16 A - 441 x 405 mm
Identification plate - for Colring cable ties max. width 4.6 mm - colourless
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 0 - black
Base up to 4 sockets for combined unit P17 - 16 A - 441 x 265 mm
Base up to 2 sockets for combined unit P17 - 16 A -371 x 125 mm
Faceplate for combined unit P17 - 2 16 A interlocked switched sockets