Osmoz electrical block - for control station Illuminated - white 230 V~
Osmoz electrical block - for control station Illuminated - blue 230 V~
Osmoz electrical block - for control station Illuminated - yellow 230 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - red - 130 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - green - 130 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - blue - 130 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - yellow - 130 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - white 230 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - red 230 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - green 230 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - blue 230 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - yellow 230 V~
Osmoz control station to be equipped - IP66 - IK07 - 1 hole - yellow cover
Osmoz control station to be equipped - IP66 - IK07 - 1 hole - grey
Osmoz control station to be equipped - IP66 - IK07 - 2 holes - grey
Osmoz control station to be equipped - IP66 - IK07 - 3 holes - grey
Osmoz control station to be equipped - IP66 - IK07 - 4 holes - grey
Osmoz control station to be equipped - IP66 - IK07 - 5 holes - grey
Osmoz electrical block - for Illuminated head - white - 240 V~
Osmoz electrical block - for Illuminated head - blue 230 V~
Osmoz electrical block - for Illuminated head - yellow 230 V~
Osmoz electrical block - for Illuminated head - red 230 V~
Osmoz electrical block - for Illuminated head - green 230 V~
Osmoz electrical block - for Illuminated head - white - 12-24 V~/=