Osmoz electrical block - for control station Illuminated - blue 230 V~
LEGRAND
Osmoz electrical block - for control station Illuminated - blue 230 V~
REF. 024273
EAN.
3245060242732
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 195.5-264.5 V |
Rated voltage Ue at AC 60 Hz | 195.5-264.5 V |
---|---|
Voltage type for actuating | AC |
Lamp type | LED |
Connection type auxiliary circuit | Screw connection |
Colour light source | Blue |
Type of fastening | Floor fastening |
Documentation
3 documents
Agreement
OC / CB-FR 60044591C
(0.51 Mo)
Agreement
OC / CB-FR_714621/A1
(0.62 Mo)
Agreement
VERITAS (BV)-16400/D1 BV
(0.64 Mo)
SELECT AN ACTION