Plug-in replacement modules for SPD - T2 - 20 kA/pole - N-PE modules
Plug-in replacement modules for SPD - T2 - 40 kA/pole
Plug-in replacement modules for SPD - T2 - 40 kA/pole - N-PE modules
Plug-in replacement modules for SPD - T1+T2 - 12.5 kA/pole
Undervoltage release - for DPX 125 And DPX-IS 250/630 - coil voltage 24 V=
Undervoltage release - for DPX 125 And DPX-IS 250/630 - coil voltage 110 V~
Undervoltage release - for DPX 160 to 1600, DPX-IS 1600 and DPX-I - 24 V=
Undervoltage release - for DPX 160 to 1600, DPX-IS 1600 and DPX-I - 110 V~
Shunt trip for DMX³ 2500 and 4000 - 415 V~/=
Motor-driven handle -for DPX 1250 And 1600 -front operated 24 V~/= up to 1600 A
Motor-driven handle -for DPX 1250 And 1600 -front operated 230 V~/= up to 1250 A
Motor-driven handle - for DPX 1250 And 1600 - front operated 24 V~/=
Motor-driven handle - for DPX 1250 And 1600 - front operated 48 V~/=
Motor-driven handle - for DPX 1250 And 1600 - front operated 110 V~/=
Motor-driven handle - for DPX 1250 And 1600 - front operated 230 V~/= for 1600 A
Motor-driven handle -for DPX 1250 And 1600 -front operated 48 V~/= up to 1600 A
Motor-driven handle -for DPX 1250 And 1600 -front operated 110 V~/= up to 1600 A
Motor-driven handle - for DPX 1250 And 1600 - front operated 230 V~
Motor operator DMX³ 1600 - 24 V~/=
Motor operator DMX³ 1600 - 48 V~/=
Motor operator DMX³ 1600 - 110 - 130 V~/=
Motor operator DMX³ 1600 - 220 250 V~/=
Motor operator DMX³ 1600 - 415 - 440 V~
Motor operator DMX³ 2500 and 4000 - 24 V~/=