
Panel mounting socket P17 - IP 44 - 20/25 V~ - 32 A - 2P
P 17 Tempra
LEGRAND
Panel mounting socket P17 - IP 44 - 20/25 V~ - 32 A - 2P
REF. 055295
EAN.
3245060552954
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 32 A |
---|---|
Voltage according to EN 60309-2 | 20-25 V (50+60 Hz) violet |
Number of poles | 2 |
Clock hour position | 12 h |
Identification colour | Purple |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Plastic |
Military model | No |
Flange size vertical | 84 mm |
Drill hole distance vertical | 70 mm |
Flange size horizontal | 84 mm |
Drill hole distance horizontal | 70 mm |
Documentation
1 document
Agreement
SELECT AN ACTION