-
Clock hour position
-
Drill hole distance vertical
-
Drill hole distance horizontal
-
Flange size horizontal
-
IEC-amperage
-
Flange size vertical
-
IEC-amperage
-
IEC-amperage
-
Clock hour position
-
Flange size vertical
-
Drill hole distance vertical
-
Drill hole distance horizontal
-
Flange size horizontal
-
Flange size vertical
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Flange size vertical
-
Drill hole distance vertical
-
Flange size horizontal
-
Flange size horizontal
-
Flange size vertical
-
Drill hole distance vertical
-
IEC-amperage
-
Drill hole distance horizontal
-
Flange size horizontal
-
Drill hole distance vertical
-
Clock hour position
-
Amperage according to UL/CSA (for UL-version)
-
Drill hole distance vertical
-
Flange size horizontal
-
Flange size vertical
-
Drill hole distance vertical
-
Drill hole distance horizontal
-
Flange size horizontal
-
Flange size vertical
-
Flange size horizontal
-
Flange size vertical
-
Flange size horizontal
-
Clock hour position
-
Material
-
Material
-
Material housing
-
Material housing
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Angle of plug
-
Identification colour
-
Identification colour
-
Identification colour
-
Connection system
-
Switch
-
Switch
-
With earth leakage switch
-
Empty locations on mounting rail
-
Protection
-
Military model
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)

Panel mounting socket Hypra - IP 66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic

Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic

Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+N+E - plastic

Panel mounting socket fixing centre Hypra -IP 66/67-55 - 200/250V~ - 16 A - 2P+E

Panel mounting socket fixing centre Hypra -IP 66/67-55 - 380/415V~ - 16 A - 3P+E

Panel mounting socket fixing centre Hypra -IP 66/67-55 - 380/415V~-16 A - 3P+N+E

Panel mounting socket fixing centre Hypra - IP 44 -200/250V~ -16A -2P+E -plastic

Panel mounting socket inclined outlet Hypra- IP 44 -200/250V~ - 16A -2P+E -plast

Panel mounting socket inclined outlet Hypra-IP 44 -200/250 V~ -16 A -2P+E -metal

Panel mounting socket fixing centre Hypra - IP44 -380/415V~ -16A -3P+E - plastic

Panel mounting socket fixing centre Hypra -IP44 -380/415V~ -16A -3P+N+E -plastic

Panel mounting socket fixing centre Hypra-IP44-380/415V~ - 16A -3P+E ヨplastic

Panel mounting socket-inclined outlet Hypra-IP44 -380/415V -16A -3P+N+E -plastic

Panel mounting socket inclined outlet Hypra - IP44 -380/415V~ -16 A -3P+E -metal

Panel mounting socket inclined outlet Hypra - IP44 -380/415V -16A -3P+N+E -metal

Panel mounting socket Hypra - IP 44 - 20/25 V~ - 16 A - 2P - plastic

Panel mounting socket Hypra - IP 44 - 20/25 V~ - 32 A - 2P - plastic

Panel mounting socket fixing centre Hypra - IP44 -200/250V~ - 32A -2P+E -plastic

Panel mounting socket inclined outlet Hypra - IP44 -200/250V~ -32A - 2P+E -metal

Panel mounting socket fixing centre Hypra-IP44-380/415V~ - 32A -3P+E ヨplastic

Panel mounting socket fixing centre Hypra -IP44 -380/415V~ -32A -3P+N+E -plastic

Panel mounting socket inclined outlet Hypra-IP44 -380/415V~ - 32A - 3P+E - metal

Panel mounting socket inclined outlet Hypra-IP44 -380/415V~ - 32A -3P+N+E -metal

Panel mounting socket fixing centre Hypra - IP 66/67 - 200/250 V~ - 32 A -2P+E