![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/055241_pw_96053.jpg?itok=dEeKEL2A)
Appliance inlet P17 - IP 44 - 20/25 V~ - 32 A - 2P
P 17 Tempra
LEGRAND
Appliance inlet P17 - IP 44 - 20/25 V~ - 32 A - 2P
REF. 055291
EAN.
3245060552916
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 32 A |
---|---|
Voltage according to EN 60309-2 | 20-25 V (50+60 Hz) violet |
Number of poles | 2 |
Identification colour | Purple |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
Construction type | Recessed mounted device plug |
---|---|
Phase inverter | No |
Insert direction | Straight |
Material | Plastic |
Military model | No |