Lina 25 rail - for cabinets width 400 mm - L. 343 mm
Lina 25 rail - for cabinets width 500 mm - L. 443 mm
Lina 25 rail - for cabinets width 600 mm - L. 543 mm
Lina 25 rail - for cabinets width 800 mm - L. 743 mm
Symmetrical rail Lina25 Height 15 for box width 1000
Symmetrical rail Lina25 Height 15 for box width 1200
Rail Lina 25-Galvanized steel-symmetrical-15 mm depth-For enclosure width 800 mm
LED lighting kit equipped with a move sensor for installation inside Atlantic or Marina cabinets
Nut with CBL screw 6x10 for fixing equipment on C profile rail
Industrial box - plastic - IP55 - IK08 - opaque cover - 359x265x154 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 130x75x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 130x130x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 155x110x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 180x140x86 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 220x170x86 mm
Industrial box - plastic - IP55 - IK07 - transparent cover - 220x170x86 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 270x170x86 mm
Industrial box - plastic - IP55 - IK07 - transparent cover - 270x170x86 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 310x240x124 mm
Atlantic metal cabinet - horizontal version - 300 x 400 x 160 mm - 1 door
Atlantic metal cabinet - vertical version - 500 x 400 x 160 mm - 1 door
Atlantic metal cabinet - vertical version - 600 x 500 x 200 mm - 1 door
Atlantic metal cabinet - vertical version - 700 x 500 x 200 mm - 1 door
Atlantic metal cabinet - vertical version with glass door and external dimensions 600x400x200 mm