Stirrup - for fixing equipment on C profile rail - for M6 screw
Attachment lugs (2) for rail - for Atlantic cabinets - M6 screws supplied
Claw - for symmetrical rail EN 60715 - width 35 mm - for M4 and M6 screws
Sectioned uprights (2) Lina 25 - for Atlantic cabinets height 300 mm - L. 237 mm
Sectioned uprights (2) Lina 25 - for cabinets height 400 mm - L. 337 mm
Sectioned uprights (2) Lina 25 - for cabinets height 500 mm - L. 437 mm
Sectioned uprights (2) Lina 25 - for cabinets height 600 mm - L. 537 mm
Sectioned uprights (2) Lina 25 - for cabinets height 700 mm - L. 637 mm
Sectioned uprights (2) Lina 25 - for cabinets height 800 mm - L. 737 mm
Sectioned uprights (2) Lina 25 - for cabinets height 1000 mm - L. 937 mm
Sectioned uprights (2) Lina 25 - for cabinets height 1200 mm - L. 1137 mm
Sectioned uprights (2) Lina 25 - for Atlantic cabinets height 1400 mm - L. 1337 mm
Upright to be cut Lina 25 - for cabinets - L. 3 m
Depth adjustment kit (4 lugs) - for Marina cabinets depth from 200 mm
Twin kit - for Marina cabinets from height 500 mm
Assembly and lifting enclosure kit - for Marina enclosures
Accessory for mounting internal door - for Atlantic metal cabinet
Sectionned uprights for Marina enclosures (2) - 1800 x 1684 mm
Kit for mounting Cabstop plate on flat surface - IP55 maintained
Support lug - for cabinets - for protection copper bar
Set of 4 slides for depth adjustment for Atlantic metal cabinets depth 250 mm
Set of 4 slides for depth adjustment for Atlantic metal cabinets depth 300 mm
Slides (4) - for Atlantic cabinets depth 400 mm - for depth adjustment
19" 42 U Altis cabinet - interior assembly kit - IP55 for a 1000 kg/m³ load