Skip to main content
Logo print

Straight plug P17 Pro - IP 66/67 - 380/415 V~ - 125 A - 3P+N+E

P 17 Tempra LEGRAND

Straight plug P17 Pro - IP 66/67 - 380/415 V~ - 125 A - 3P+N+E

REF. 555629 EAN. 3414970735119
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 125 A
Number of poles 5
Voltage according to EN 60309-2 380-415 V (50+60 Hz) red
Clock hour position 6 h
Identification colour Red
RAL-number 3000
Phase inverter No
Degree of protection (IP) IP67
Connection system Screwed terminal
Cable entry Gland nut
Insert direction Straight
Material Plastic
Military model No

Documentation

1 document
Agreement
OC / CB-FR_706516 (1.27 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details