Appliance inlet P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+N+E
P 17 Tempra
Legrand
Appliance inlet P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+N+E
REF. 555619
EAN.
3414970734679
36 169,00
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 125 A |
---|---|
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Number of poles | 5 |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP67 |
Connection system | Screwed terminal |
---|---|
Construction type | Recessed mounted device plug |
Phase inverter | No |
Insert direction | Straight |
Material | Plastic |
Military model | No |