![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/052214-LEGRAND-1000.jpg?itok=sVNUNNhl)
Panel mounting socket Prisinter Hypra - IP44 - 380/415 V~ -16 A - 3P+N+E - metal
Hypra
LEGRAND
Panel mounting socket Prisinter Hypra - IP44 - 380/415 V~ -16 A - 3P+N+E - metal
REF. 052214
EAN.
3245060522148
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Number of poles | 5 |
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP55 |
Switch | Mechanical locking |
---|---|
With earth leakage switch | No |
Empty locations on mounting rail | No |
Housing material | Other |
Military model | No |