![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/057354-LEGRAND-1000.jpg?itok=u1McEknY)
Panel mounting socket P17 - IP44 - straight outlet - 200/250 V~ - 16 A - 2P+E
P 17 Tempra
LEGRAND
Panel mounting socket P17 - IP44 - straight outlet - 200/250 V~ - 16 A - 2P+E
REF. 057354
EAN.
3245060573546
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Voltage according to EN 60309-2 | 230 V (50+60 Hz) blue |
Number of poles | 3 |
Clock hour position | 6 h |
Identification colour | Blue |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Plastic |
Military model | No |
Flange size vertical | 58 mm |
Drill hole distance vertical | 47 mm |
Flange size horizontal | 58 mm |
Drill hole distance horizontal | 47 mm |