![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/LG-555185-WEB-R.jpg?itok=UogSoUBi)
Panel mounting socket P17 - inclined outlet - IP44 - 200/250 V~ - 16 A - 3P+E
P 17 Tempra
LEGRAND
Panel mounting socket P17 - inclined outlet - IP44 - 200/250 V~ - 16 A - 3P+E
REF. 555185
EAN.
3245065551853
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Voltage according to EN 60309-2 | 230 V (50+60 Hz) blue |
Number of poles | 4 |
Clock hour position | 9 h |
Identification colour | Blue |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Plastic |
Military model | No |
Flange size vertical | 84 mm |
Drill hole distance vertical | 70 mm |
Flange size horizontal | 84 mm |
Drill hole distance horizontal | 70 mm |
Documentation
3 documents
Agreement
CCC-CQC2016010203837680
(3.46 Mo)
Agreement
IMQ-CA02.05950
(0.42 Mo)
Agreement
OC / CB-FR_710665
(0.7 Mo)
SELECT AN ACTION