![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/052401-LEGRAND-1000.jpg?itok=kwccZvTS)
Panel mounting socket Hypra - IP 44 - 20/25 V~ - 16 A - 2P - plastic
Hypra
LEGRAND
Panel mounting socket Hypra - IP 44 - 20/25 V~ - 16 A - 2P - plastic
REF. 052401
EAN.
3245060524012
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Voltage according to EN 60309-2 | 20-25 V (50+60 Hz) violet |
Number of poles | 2 |
Identification colour | Purple |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
Insert direction | Straight |
Material | Plastic |
---|---|
Military model | No |
Flange size vertical | 72 mm |
Drill hole distance vertical | 60 mm |
Flange size horizontal | 64 mm |
Drill hole distance horizontal | 52 mm |