![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/386668-LEGRAND-1000.jpg?itok=mt-EGNj8)
Nylon nut RAL 9011 PG36
LEGRAND
Nylon nut RAL 9011 PG36
REF. 386668
EAN.
8009561387003
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Thread type | PG |
---|---|
Nominal thread size metric/PG | 36 |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
---|---|
Halogen free | Yes |
Shock resistant | Yes |
Colour | Black |