-
Suitable for thread type cable screw gland
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Suitable for nominal thread metric/PG
-
Suitable for nominal thread metric/PG
-
Suitable for nominal thread metric/PG
-
Suitable for nominal thread metric/PG
-
Material
-
Material
-
Suitable for nominal thread size inch NPT/gas pipe thread
-
Material quality
-
Material quality
-
Surface protection
-
Surface protection
-
Thread type
-
Thread type
-
Shock resistant
-
Colour
-
Colour
-
Colour
-
Halogen free

Nylon nut RAL 9011 m 40x1,5

Nylon nut RAL 9011 m 50x1,5

Black nylon nut m 63x1,5

Locking nut - plastic - IP 55 - PG 7 - Grey RAL 7035

Locking nut - plastic - IP 55 - PG 9 - Grey RAL 7035

Locking nut - plastic - IP 55 - PG 11 - Grey RAL 7035

Locking nut - plastic - IP 55 - PG 13.5 - Grey RAL 7035

Locking nut - plastic - IP 55 - PG 16 - Grey RAL 7035

Locking nut - plastic - IP 55 - PG 21 - Grey RAL 7035

Locking nut - plastic - IP 55 - PG 29 - Grey RAL 7035

Locking nut - plastic - IP 55 - PG 36 - Grey RAL 7035

Locking nut - plastic - IP 55 - PG 42 - Grey RAL 7035

Locking nut - plastic - IP 55 - PG 48 - Grey RAL 7035

Locking nut - plastic - IP 55 - M 12 x 1.5 - Grey RAL 7035

Locking nut - plastic - IP 55 - M 16 x 1.5 - Grey RAL 7035

Locking nut - plastic - IP 55 - M 20 x 1.5 - Grey RAL 7035

Locking nut - plastic - IP 55 - M 25 x 1.5 - Grey RAL 7035

Locking nut - plastic - IP 55 - M 32 x 1.5 - Grey RAL 7035

Locking nut - plastic - IP 55 - M 40 x 1.5 - Grey RAL 7035

Locking nut - plastic - IP 55 - M 50 x 1.5 - Grey RAL 7035

Locking nut - plastic - IP 55 - M 63 x 1.5 - Grey RAL 7035

Metal locking nut - PG 7

Metal locking nut - PG 9

Metal locking nut - PG 11