![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/LG-555107-WEB-R.jpg?itok=h34twpgV)
Mobile socket P17 - IP44 - 380/415 V~ - 16 A - 2P+E
P 17 Tempra
LEGRAND
Mobile socket P17 - IP44 - 380/415 V~ - 16 A - 2P+E
REF. 555107
EAN.
3245065551075
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Number of poles | 3 |
Voltage according to EN 60309-2 | 380-415 V (50+60 Hz) red |
Clock hour position | 9 h |
Identification colour | Red |
RAL-number | 3000 |
Degree of protection (IP) | IP44 |
---|---|
Connection system | Screwed terminal |
Insert direction | Straight |
Cable entry | Gland nut |
Material | Plastic |
Military model | No |
Documentation
3 documents
Agreement
CQC-CQC2016010203850867
(1.28 Mo)
Agreement
OC / CB-FR_710665
(0.7 Mo)
Agreement
IMQ-CA02.05953
(0.35 Mo)
SELECT AN ACTION