-
Clock hour position
-
IEC-amperage
-
IEC-amperage
-
Clock hour position
-
IEC-amperage
-
IEC-amperage
-
Clock hour position
-
Overall height
-
Depth
-
Width
-
Type of accessory/spare part
-
Material
-
Material
-
Suitable for
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Angle of plug
-
Identification colour
-
Identification colour
-
Identification colour
-
Connection system
-
Cable entry
-
Cable entry
-
Military model
-
Number of poles
-
Number of poles
-
Number of poles
-
Degree of protection (IP)
-
Degree of protection (IP)
-
RAL-number
-
RAL-number
-
RAL-number

Mobile socket P17 - IP44 - 200/250 V~ - 32 A - 2P+E

Mobile socket P17 - IP44 - 200/250 V~ - 32 A - 3P+E

Mobile socket P17 - IP44 - 380/415 V~ - 32 A - 3P+E

Mobile socket P17 - IP44 - 200/250 V~ - 32 A - 3P+N+E

Mobile socket P17 - IP44 - 380/415 V~ - 32 A - 3P+N+E

Mobile socket P17 - IP66/67 - 200/250 V~ - 32 A - 2P+E

Mobile socket P17 - IP66/67 - 200/250 V~ - 32 A - 3P+E

Mobile socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+E

Mobile socket P17 for refrigerated containers

Mobile socket P17 - IP66/67 - 200/250 V~ - 32 A - 3P+N+E

Mobile socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+N+E

Mobile socket P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 2P+E

Mobile socket P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 3P+E

Mobile socket P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 3P+N+E

Mobile socket P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+E

Mobile socket P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+N+E

Mobile socket P17 Pro - IP 66/67 - 380/415 V~ - 125 A - 3P+E

Mobile socket P17 Pro - IP 66/67 - 380/415 V~ - 125 A - 3P+N+E

Mobile socket Hypra - IP 66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic

Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic

Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+N+E - plastic

Mobile socket Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - rubber

Mobile socket Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - plastic

Mobile socket Hypra - IP 44 - 380/415 V~ - 16 A - 3P+E - rubber