![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/059533-LEGRAND-1000.jpg?itok=LBHaYaOE)
Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 125 A - 3P+N+E
Hypra
LEGRAND
Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 125 A - 3P+N+E
REF. 059533
EAN.
3245060595333
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 125 A |
---|---|
Number of poles | 5 |
Voltage according to EN 60309-2 | 380-415 V (50+60 Hz) red |
Clock hour position | 6 h |
Identification colour | Red |
RAL-number | 3000 |
Degree of protection (IP) | IP67 |
---|---|
Connection system | Screwed terminal |
Insert direction | Straight |
Cable entry | Anti-kink sleeve |
Material | Plastic |
Military model | No |