Universal adjustable backbox for screed floor (thickness from 55mm)
Auto-Adjustable backbox for Round floor boxes IP66/IK09.
Metal back box for installation of floor boxes and ducts
Back box for flush floor box in concrete floor
Concrete flush-mounting box - for floor box 3 modules Cat.No 0 896 44
Auto-adjusting backbox for ACCESS floor boxes capacity 12 modules horizontal and vertical.
Spare membrane gland Plexo - up to Ø20 - for boxes with clip-on cover
Spare membrane gland Plexo - up to Ø25 - for box 105x105x55 mm
Spare membrane gland Plexo - up to Ø20 mm - grey
Spare membrane gland Plexo - up to Ø25 mm - grey
Spare membrane gland Plexo - up to Ø32 mm - grey
Spare membrane gland Plexo - up to Ø40 mm - grey
Flush mounting box Batibox - depth 50 mm - 2 x 10 modules - multi-material
Flush mounting box Batibox - square 1 gang depth 40 mm - masonry
Flush mounting box Batibox - 3 modules Mosaic/Vela - depth 40 mm - masonry
Flush mounting box Batibox - square 1 gang depth 50 mm - masonry
Flush mounting box Batibox - for shaver socket depth 50 mm - masonry
Multimedia box Batibox - max. capacity 1 x 5 modules - dim. 142 x 142 mm
Box - plasterboard box 3 mod
Box - plasterboard box 4 mod
Box - plasterboard box 6 mod
Junction box Batibox - with cover and screws - 115x115x40 mm - for dry partition
Junction box Batibox - with cover and screws - 160x105x40 mm - for dry partition
Junction box Batibox - with cover and screws - 170x170x50 mm - for dry partition