Skip to main content
Logo print

Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+N+E - plastic

Hypra LEGRAND

Mobile socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+N+E - plastic

REF. 051181 EAN. 3245060511814
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 16 A
Number of poles 5
Voltage according to EN 60309-2 380-415 V (50+60 Hz) red
Clock hour position 6 h
Identification colour Red
RAL-number 3000
Degree of protection (IP) IP67
Connection system Screwed terminal
Insert direction Straight
Cable entry Anti-kink sleeve
Material Plastic
Military model No

Documentation

1 document
Agreement

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details