![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/LG-386622-WEB-L.jpg?itok=8n9CvySF)
Metal locking nut - PG 9
LEGRAND
Metal locking nut - PG 9
REF. 386622
EAN.
8009561462076
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Thread type | PG |
---|---|
Nominal thread size metric/PG | 9 |
Material | Metal |
Material quality | Brass |
Surface protection | Nickel-plated |
---|---|
Halogen free | Yes |
Shock resistant | Yes |
Colour | Colourless |