![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/020604_pw_141979.jpg?itok=GeMZC08S)
Universal rail XL³ 800/4000 - width 600 mm
LEGRAND
Universal rail XL³ 800/4000 - width 600 mm
REF. 020604
EAN.
3245060206048
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | DIN rail (top hat rail) 15 mm |
---|---|
Material | Aluminium |
Surface protection | Untreated |
Punch shape | None |
Material thickness | 15 mm |
---|---|
Length | 600 mm |
Height | 35 mm |
Documentation
6 documents
Agreement
LOVAG-IT 12.073
(0.58 Mo)
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.067
(0.55 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
Agreement
LOVAG-IT 12.075
(0.58 Mo)
Agreement
LOVAG-IT 12.074
(0.59 Mo)
SELECT AN ACTION