![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/406280_pw_237341.jpg?itok=2KqdN3Rf)
Undervoltage release DX³ 12 to 48 V AC and DC - time delay adjustable from 0 to 300 ms
DX³
LEGRAND
Undervoltage release DX³ 12 to 48 V AC and DC - time delay adjustable from 0 to 300 ms
REF. 406280
EAN.
3245064062800
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Universal |
---|---|
Function | Under voltage coil |
Width in number of modular spacings | 1 |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Number of fault-signal switches | 0 |
Rated voltage | 48 V |
Voltage type | AC/DC |
---|---|
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Suitable for max. current main contact unit | 125 A |
Width | 20 mm |
Height | 83 mm |
Depth | 71.5 mm |