![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-45/080213-LEGRAND-1000.jpg?itok=9a3l5OMl)
Support Mosaic - for italian type boxes - supplied with screws - 3 modules
Mosaic™
LEGRAND
Support Mosaic - for italian type boxes - supplied with screws - 3 modules
REF. 080213
EAN.
3245060802134
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Flush-mounted |
---|---|
Mounting method | Mounting with screw |
With nail | No |
Mounting method of the module inserts | Front side |
Mounting direction | Horizontal and vertical |
Number of modules horizontal (module system) | 3 |
Number of modules vertical (module system) | 1 |
With built-in installation box | Yes |
With screws | No |
Suitable for mounting in round junction box 60 mm | No |
---|---|
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Documentation
5 documents
Agreement
OC / CB-FR_707532/M1
(1.51 Mo)
Agreement
NF-NF012_2201/A2
(1.3 Mo)
Agreement
OC / CB-FR_705591/A3
(0.73 Mo)
Agreement
OC / CB-FR_707308/A3
(4.23 Mo)
Agreement
NF-NF012_2275/A2
(0.96 Mo)
SELECT AN ACTION