Support Mosaic - for 2 x 6, 2 x 8 or 2 x 3 x 2 modules
Mosaic™
LEGRAND
Support Mosaic - for 2 x 6, 2 x 8 or 2 x 3 x 2 modules
REF. 080266
EAN.
3245060802660
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Flush-mounted |
---|---|
Mounting method | Mounting with screw |
With nail | No |
Mounting method of the module inserts | Front side |
Mounting direction | Horizontal and vertical |
Number of modules horizontal (module system) | 8 |
Number of modules vertical (module system) | 2 |
With built-in installation box | No |
With screws | No |
Suitable for mounting in round junction box 60 mm | No |
---|---|
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Material | Metal |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Documentation
11 documents
Agreement
OC / CB-FR_707532
(4.1 Mo)
Agreement
NF-NF012_2666
(1.06 Mo)
Agreement
NF-NF012_2513
(1.2 Mo)
Agreement
AENOR-030/002285
(0.47 Mo)
Agreement
NF-NF012_2275/A1
(1.04 Mo)
Agreement
OC / CB-FR_709703
(1.06 Mo)
Agreement
OC / CB-FR_708376
(1.33 Mo)
Agreement
OC / CB-FR_705591/A3
(0.73 Mo)
Agreement
OC / CB-FR_707308/A3
(4.23 Mo)
Agreement
OC / CB-FR_709693
(1.38 Mo)
Agreement
NF-NF012_2201/A2
(1.3 Mo)
SELECT AN ACTION