Standard pulse operated latching relay CX³ two pole - 16A - 250V~ - 2NO contact - control coil voltage 48V~ - 1 module
CX³
LEGRAND
Standard pulse operated latching relay CX³ two pole - 16A - 250V~ - 2NO contact - control coil voltage 48V~ - 1 module
REF. 412411
EAN.
3245064124119
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Function | Mechanical for centralized control |
---|---|
Mounting method | DIN rail |
Width in number of modular spacings | 1 |
Built-in depth | 44 mm |
Number of contacts as normally open contact | 2 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Control voltage 1 | 43-52 V |
---|---|
Type of control voltage 1 | AC |
Frequency control voltage 1 | 50-60 Hz |
Width | 17.8 mm |
Height | 95 mm |
Depth | 70.2 mm |