![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/047722-LEGRAND-1000.jpg?itok=8HRhQ8aH)
Rail to be cut - symmetrical - depth 7.5 mm - with oblongs - L. 2 m
Atlantic & Marina
LEGRAND
Rail to be cut - symmetrical - depth 7.5 mm - with oblongs - L. 2 m
REF. 047722
EAN.
3245060477226
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | DIN rail (top hat rail) 35/7.5 mm |
---|---|
Material | Steel |
Punch shape | Long-slot |
Drill hole distance centrically | 25 mm |
Material thickness | 1 mm |
---|---|
Length | 2000 mm |
Height | 7.5 mm |