![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/LG-032247-WEB-R.jpg?itok=ijFk6vOD)
Pigtail 9/125µm LC UPC OS2 2m LSZH
LCS³
LEGRAND
Pigtail 9/125µm LC UPC OS2 2m LSZH
REF. 032247
EAN.
3414970963505
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fibre type | Single mode |
---|---|
Category | OS2 |
Type | Cable pigtail |
Core type | Tight |
Length | 2 m |
Type of connector | LC |
---|---|
APC-version | No |
Colour | Blue |
Anti-kink sleeve | Put-on |