![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/LG-032221-WEB-R.jpg?itok=r1QYdhuY)
Pigtail 50/125µm LC OM3 LSZH 1m
LCS³
LEGRAND
Pigtail 50/125µm LC OM3 LSZH 1m
REF. 032221
EAN.
3414970962782
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fibre type | Multi mode 50/125 |
---|---|
Category | OM3 |
Type | Cable pigtail |
Core type | Tight |
Length | 1 m |
Type of connector | LC |
---|---|
APC-version | No |
Colour | Turquoise |
Anti-kink sleeve | Put-on |