![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/057672-LEGRAND-1000.jpg?itok=qep6G7l1)
Panel mounting socket P17 - IP 54 - IK09 - 250 V~ - 2P+E - blue
P 17 Tempra
LEGRAND
Panel mounting socket P17 - IP 54 - IK09 - 250 V~ - 2P+E - blue
REF. 057672
EAN.
3245060576721
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Voltage according to EN 60309-2 | Other |
Number of poles | 3 |
Identification colour | Blue |
Degree of protection (IP) | IP54 |
Connection system | Screwed terminal |
Insert direction | Straight |
Material | Plastic |
---|---|
Military model | No |
Flange size vertical | 75 mm |
Drill hole distance vertical | 60 mm |
Flange size horizontal | 75 mm |
Drill hole distance horizontal | 60 mm |