
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 16 A - 3P+N+E - metal
Hypra
LEGRAND
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 16 A - 3P+N+E - metal
REF. 052164
EAN.
3245060521646
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Number of poles | 5 |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
---|---|
Construction type | Surface mounted device plug |
Phase inverter | No |
Insert direction | Straight |
Material | Other |
Military model | No |
Documentation
1 document
Agreement
SELECT AN ACTION