![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/LG-052862-WEB-R.jpg?itok=9RD5TZ2x)
Panel appliance inlet Hypra - IP 44 - 200/250 V~ - 32 A - 2P+E - metal
Hypra
LEGRAND
Panel appliance inlet Hypra - IP 44 - 200/250 V~ - 32 A - 2P+E - metal
REF. 052862
EAN.
3245060528621
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 32 A |
---|---|
Voltage according to EN 60309-2 | 230 V (50+60 Hz) blue |
Number of poles | 3 |
Clock hour position | 6 h |
Identification colour | Blue |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
---|---|
Construction type | Surface mounted device plug |
Phase inverter | No |
Insert direction | Straight |
Material | Other |
Military model | No |