![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-45/LG-653058-WEB-L.jpg?itok=FiMLkVHq)
Ovaline junction 90°
LEGRAND
Ovaline junction 90°
REF. 653058
EAN.
3414971195028
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Material | Plastic |
Material quality | Other |
Surface protection | Untreated |
---|---|
Halogen free | Yes |
Colour | Other |