![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-00/024250-LEGRAND-1000.jpg?itok=5naRCX_t)
Osmoz electrical block - for control station Illuminated - white - 24 V~/=
LEGRAND
Osmoz electrical block - for control station Illuminated - white - 24 V~/=
REF. 024250
EAN.
3245060242503
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 10.8-26.4 V |
Rated voltage Ue at AC 60 Hz | 10.8-26.4 V |
Rated voltage Ue at DC | 10.8-26.4 V |
---|---|
Voltage type for actuating | AC/DC |
Lamp type | LED |
Connection type auxiliary circuit | Screw connection |
Colour light source | White |
Type of fastening | Floor fastening |
Documentation
3 documents
Agreement
OC / CB-FR_714621/A1
(0.62 Mo)
Agreement
OC / CB-FR 60044591C
(0.51 Mo)
Agreement
VERITAS (BV)-16400/D1 BV
(0.64 Mo)
SELECT AN ACTION