Nickel Cadmium battery for LED Twinspot luminaires Cat.No 6 614 53
Legrand
Nickel Cadmium battery for LED Twinspot luminaires Cat.No 6 614 53
REF. 660974
EAN.
3414970736222
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Size indication | Other |
---|---|
Number of cells | 6 |
Model | Nickel cadmium |
Nominal voltage | 7.2 V |
Capacity | 4 mAh |
IEC indication | Other |
Other indications | D |
Battery pack | Yes |
---|---|
Suitable for EX-applications | No |
Plastic housing | No |
Ambient temperature | 0-40 °C |
Suitable for rapid charger | Yes |
Weight | 707 g |
Contains Batteries and/or Accumulator | Yes |