![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/034001-LEGRAND-1000.jpg?itok=HJ6o8rT0)
Line taps - capacity per tap 2x10 mm² - w. 19.5 mm - strip of 10 separable
-
LEGRAND
Line taps - capacity per tap 2x10 mm² - w. 19.5 mm - strip of 10 separable
REF. 034001
EAN.
3245060340018
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Explosion-tested version 'Ex e' | No |
---|---|
Connectable conductor cross section fine-strand without cable end sleeve | 10-10 mm² |
Connectable conductor cross section fine-strand with cable end sleeve | 6-6 mm² |
Connectable conductor cross section solid-core | 10-10 mm² |
Connectable conductor cross section multi-wired | 10-10 mm² |
Rated current In | 57 A |
Rated voltage | 230 V |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of poles | 1 |
Number of clamp positions per pole | 1 |
Mounting method | Other |
---|---|
Material insulation body | Thermoplastic |
Operating temperature | -5-40 °C |
Inflammability class of insulation material according to with UL94 | Other |
Width | 216 mm |
Height | 29 mm |
Depth | 25 mm |
Closing plate required | No |
Colour | Grey |
Transparent | No |