![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/048422-LEGRAND-1000.jpg?itok=bV0x7Iz3)
KNX Hotel room controller unit with 16 inputs and 16 outputs for hotel room management - 12 DIN modules
LEGRAND
KNX Hotel room controller unit with 16 inputs and 16 outputs for hotel room management - 12 DIN modules
REF. 048422
EAN.
3245060484224
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 12 |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of digital inputs | 16 |
Rated operating voltage | 27-56 V |
Power consumption | 1 W |
With bus connection | Yes |
Min. depth of built-in installation box | 66 mm |
Degree of protection (IP) | IP20 |
---|---|
Width | 213 mm |
Height | 83 mm |
Depth | 66 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-45 °C |
Storage temperature | -25-70 °C |
Voltage type | AC/DC |
Terminal marking indication | Yes |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Terminals capacity | 0.5-1.5 mm² |
Label space/information surface | Yes |
Fitted with USB plug | Yes |
Connected object | No |