
Interface between SCS BUS based systems.
My Home Up
BTICINO
Interface between SCS BUS based systems.
REF. F422
EAN.
8012199490854
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Model | Other |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 2 |
Demounting protection | No |
With LED indication | Yes |
Updateable | No |
Operating voltage | 27-27 V |
Protocol | Other |
Provider dependent | No |
Visualization | No |
---|---|
Web-Server | No |
Radio interface | No |
IR interface | No |
Degree of protection (IP) | IP20 |
Connected object | Yes |
Operating method | SCS |
Application store for download | Google Play Store |
Programming way | Smartphone apps |
With voice command | Yes |
Programmable | TRUE |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Compatible voice assistants | Google Assistant |
Application name | Home + Control |