![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/18-15/LG-654759-WEB-R.jpg?itok=sweqSO_W)
Incara finishing plate
Incara Disq'In
LEGRAND
Incara finishing plate
REF. 654759
EAN.
3414971973824
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Surface mounting |
---|---|
Folding | No |
Extendable | No |
Shape | Rectangular |
Material | Aluminium |
Colour | Stainless steel |
Length | 200 mm |
Width | 80 mm |
Height | 10 mm |
Over voltage protection | No |
---|---|
With built-in USB power supply | No |
Antimicrobial treatment | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | No |
Halogen free | Yes |
Prewired | No |
Label space/information surface | No |