![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-30/LG-014102-WEB-F.jpg?itok=qtpNnuHU)
HRC cartridge fuse - cylindrical type aM 14 X 51 - 2 A - with indicator
LEGRAND
HRC cartridge fuse - cylindrical type aM 14 X 51 - 2 A - with indicator
REF. 014102
EAN.
3245060141028
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 14 mm |
---|---|
Size | 14x51 mm |
Voltage type | AC/DC |
Depth | 51 mm |
Rated voltage | 500 V |
Utilization category | aM (switchgear protection) |
Rated current | 2 A |
Type of fuse status indicator | Top fuse status indicator |
---|---|
Model | Ceramic fuse |
Breaking capacity | 120 kA |
Power loss at rated current | 0.75 W |
Rated operating frequency | 42-62 Hz |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |