Hotel side server to centralize in-room informations and give dashboard to the hotel staff.
-
LEGRAND
Hotel side server to centralize in-room informations and give dashboard to the hotel staff.
REF. 048909
EAN.
3414972129602
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Radio frequent bidirectional | No |
Model | Multiple interface |
Mounting method | Other |
Demounting protection | No |
With LED indication | Yes |
Updateable | Yes |
Voltage type | AC |
Protocol | TCP/IP |
Provider dependent | Yes |
Web-Server | Yes |
Radio interface | No |
IR interface | No |
Degree of protection (IP) | IP44 |
Width | 129 mm |
---|---|
Height | 93 mm |
Depth | 52 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | 10-30 °C |
Storage temperature | 0-35 °C |
Type of load | Not applicable |
Halogen free | Yes |
Connection type | Screwed terminal , Other |
Number of distribution blocks | 0 |
Terminals capacity | 0.1-1.5 mm² |
Fitted with USB plug | Yes |
Contains Batteries and/or Accumulator | No |
Addressable | Yes |
Connected object | Yes |
Programming way | Remote |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |